(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elastomer Caster

Part Number

Configured Part Number is shown.

TP374025MIRTGSWB

Part Number
TP374025MIRTGSWB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mounting Height H(mm) 128 Wheel Dia. D(Ø) 102 Wheel Width(mm) 25
Allowable Load(daN) 59 Allowable Weight(kgf) 60 Shaft Length(mm) 25
Screw T M12 Thread Pitch(mm) 1.75

Please check the type/dimensions/specifications of the part TP374025MIRTGSWB in the Elastomer Caster series.

Tech Support