(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Files

Part Number

Configured Part Number is shown.

Part Number
DSHA0540
DSHA0560
DSHA0840
DSHA0860
DSHA1040
DSHA1060
DSHA1240
DSHA1260
DSHI0540
DSHI0560
DSHI0840
DSHI0860
DSKA0540
DSKA0560
DSKA0840
DSKA0860
DSKA1040
DSKA1060
DSKA1240
DSKA1260
DSMA0540
DSMA0560
DSMA0840
DSMA0860
DSMA1040
DSMA1060
DSMA1240
DSMA1260
DSSA0540
DSSA0560
DSSA0840
DSSA0860
DSSA1040
DSSA1060
DSSA1240
DSSA1260
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Shape File Length
(mm)
Type Width
(mm)
Thickness
(mm)
1 Piece(s) 12 Day(s) 200400Half-round705 Piece Set6.42.3
1 Piece(s) 12 Day(s) 200600Half-round705 Piece Set6.42.3
1 Piece(s) 12 Day(s) 180400Half-round608 Piece Set62
1 Piece(s) 12 Day(s) 180600Half-round608 Piece Set62
1 Piece(s) 12 Day(s) 170400Half-round5010 Piece Set4.61.5
1 Piece(s) 12 Day(s) 170600Half-round5010 Piece Set5.51.5
1 Piece(s) 12 Day(s) 170400Half-round4012 Piece Set4.61.4
1 Piece(s) 12 Day(s) 170600Half-round4012 Piece Set4.61.4
1 Piece(s) 12 Day(s) 200400Flat705 Piece Set7.61.6
1 Piece(s) 12 Day(s) 200600Flat705 Piece Set7.61.6
1 Piece(s) 12 Day(s) 180400Flat608 Piece Set6.81.5
1 Piece(s) 12 Day(s) 180600Flat608 Piece Set6.81.5
1 Piece(s) 12 Day(s) 200400Square705 Piece Set3.5-
1 Piece(s) 12 Day(s) 200600Square705 Piece Set3.5-
1 Piece(s) 12 Day(s) 180400Square608 Piece Set3-
1 Piece(s) 12 Day(s) 180600Square608 Piece Set3-
1 Piece(s) 12 Day(s) 170400Square5010 Piece Set2.7-
1 Piece(s) 12 Day(s) 170600Square5010 Piece Set2.7-
1 Piece(s) 8 Day(s) 170400Square4012 Piece Set2.2-
1 Piece(s) 12 Day(s) 170600Square4012 Piece Set2.2-
1 Piece(s) 8 Day(s) 200400Round705 Piece Setφ3.7-
1 Piece(s) 12 Day(s) 200600Round705 Piece Setφ3.7-
1 Piece(s) 12 Day(s) 180400Round608 Piece Setφ3.5-
1 Piece(s) 12 Day(s) 180600Round608 Piece Setφ3.5-
1 Piece(s) 12 Day(s) 170400Round5010 Piece Setφ3.0-
1 Piece(s) 12 Day(s) 170600Round5010 Piece Setφ3.0-
1 Piece(s) 12 Day(s) 170400Round4012 Piece Setφ2.5-
1 Piece(s) 12 Day(s) 170600Round4012 Piece Setφ2.5-
1 Piece(s) 12 Day(s) 200400Triangle705 Piece Set4.5-
1 Piece(s) 12 Day(s) 200600Triangle705 Piece Set4.5-
1 Piece(s) 12 Day(s) 180400Triangle608 Piece Set4.3-
1 Piece(s) 12 Day(s) 180600Triangle608 Piece Set4.3-
1 Piece(s) 12 Day(s) 170400Triangle5010 Piece Set3.8-
1 Piece(s) 12 Day(s) 170600Triangle5010 Piece Set3.8-
1 Piece(s) 12 Day(s) 170400Triangle4012 Piece Set3-
1 Piece(s) 12 Day(s) 170600Triangle4012 Piece Set3-

Loading...

  1. 1

Tech Support