(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Saber Saw Blade (00370525)

Part Number

Configured Part Number is shown.

00370525

Part Number
00370525
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Effective Cutting Length
(mm)
Cutting Performance (Soft Steel Sheets)
(mm)
Cutting Performance (Mild Steel Pipe Material)
(mm)
Cutting Performance (Stainless Steel Pipe Material)
(mm)
Trusco code
1 Piece(s) 12 Day(s) 14150842.5 to 19to 60to 60857-9451

Loading...

  1. 1

Basic Information

Thickness(mm) 0.9 Compatible models HITACHI, BOSCH, Makita, RYOBI, ASADA, MCC

Please check the type/dimensions/specifications of the part 00370525 in the Saber Saw Blade series.

Products like this...

Part Number
00322606
00370526
00370527
00370528
00370529
00370530
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Effective Cutting Length
(mm)
Cutting Performance (Soft Steel Sheets)
(mm)
Cutting Performance (Mild Steel Pipe Material)
(mm)
Cutting Performance (Stainless Steel Pipe Material)
(mm)
Trusco code
1 Piece(s) 1 Day(s) 18200134-2.5 to 19to 2354-4214
1 Piece(s) 12 Day(s) 142001342.5 to 19to 115to 115857-9452
1 Piece(s) 12 Day(s) 142501842.5 to 19to 130to 130857-9453
1 Piece(s) 12 Day(s) 18150842.5 to 19to 60to 60857-9454
1 Piece(s) 12 Day(s) 182001342.5 to 19to 115to 115857-9455
1 Piece(s) 12 Day(s) 182501842.5 to 19to 130to 130857-9456

Tech Support