(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Handpiece(One-piece type)

Part Number

Configured Part Number is shown.

Part Number
UG42A902
UG43A902
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Trusco Code Power
1 Piece(s) 12 Day(s) 1000 to 20000430-57366.5 (660g・cm)
1 Piece(s) 12 Day(s) 1000 to 35000430-57445.4 (550g・cm)

Loading...

  1. 1

Basic Information

Overall Length(mm) 157 Outer Diameter(mm) 28 Suitable Controllers UC900

Tech Support