(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Screwdriver(AC type)

Part Number

Configured Part Number is shown.

Part Number
VE4000AC
VE4000PAC
VE4500AC
VE4500PAC
VE5000P
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Screw: Tapping Screw
(mm)
Overall Length
(mm)
Trusco code No Load Rotation Speed
(rpm)
Electricity Consumption
(W)
Rated Output Torque
(N・m)
Machine Screw
1 Piece(s) 12 Day(s) 1.6 to 2.6250835-42652000AC100V 50/60Hz 40W0.3 to 1.5M2.3 to 4.0
1 Piece(s) 12 Day(s) 1.6 to 2.6250835-42662000AC100V 50/60Hz 40W0.3 to 1.5M2.3 to 4.0
1 Piece(s) 12 Day(s) 2.3 to 3.0250828-41111000AC100V 50/60Hz 40W0.4 to 1.8M2.3 to 4.0
1 Piece(s) 12 Day(s) 2.3 to 3.0250828-41121000AC100V 50/60Hz 40W0.4 to 1.8M2.3 to 4.0
1 Piece(s) 1 Day(s) 2.6 to 3.5290754-53391000AC100V 50/60Hz 900.6 to 2.5M2.6 to 4.0

Loading...

  1. 1

Basic Information

Torque Adjustment Ring 16 steps x 8 gauge increments Material PC + elastomer

Tech Support