(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Fluted Taper Pipe Taps Coated for PT Threads

Part Number

Configured Part Number is shown.

Part Number
AUSPRC111
AUSPRC11628
AUSPRC1214
AUSPRC1419
AUSPRC1828
AUSPRC3414
AUSPRC3819
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Dimension Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
Number of Ridges Length to Standard Diameter
(mm)
1 Piece(s) 12 Day(s) 133160262129.01126.0
1 Piece(s) 12 Day(s) 1/161490866.12810.1
1 Piece(s) 12 Day(s) 1/226125181417.61420.5
1 Piece(s) 12 Day(s) 1/41910011910.71915.0
1 Piece(s) 12 Day(s) 1/81590868.12810.1
1 Piece(s) 12 Day(s) 3/428140231723.01421.8
1 Piece(s) 12 Day(s) 3/821100141114.21915.4

Loading...

  1. 1

Tech Support