(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Accessories for Spindle【1-30 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CHA3.0
CHA3.175
CHA4.0
QC3A
QC5K
QC516
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible Model Outer Diameter
(mm)
Inner Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 15.5EM20-S6000, EM25-S6000, EMS-3060A, NR-3080S-3.000118-0880
1 Piece(s) 8 Day(s) 15.5EM20-S6000, EM25-S6000, EMS-3060A, NR-3080S-3.175118-0877
1 Piece(s) 12 Day(s) 15.5EM20-S6000, EM25-S6000, EMS-3060A, NR-3080S-4.000118-0882

30 Pieces Per Package

1 Pack(s) 12 Day(s) 39.6NR-3060-AQC, NRR-3060-QC15.4-118-0876
1 Piece(s) 12 Day(s) 45.4NRR4040-QC, NR4040-AQC18.8-118-0879
1 Piece(s) 12 Day(s) 57.1NRR4040-QC, NR4040-AQC25.8-118-0881

Loading...

  1. 1

Tech Support