(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Mounted Point

Part Number

Configured Part Number is shown.

Part Number
QB1.5
QB2.0
QB2.5
QB3.3
Part NumberMinimum order quantityVolume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)
1 Piece(s) 12 Day(s) 1.57
1 Piece(s) 12 Day(s) 210
1 Piece(s) 12 Day(s) 2.510
1 Piece(s) 12 Day(s) 310

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 320 Shaft Diameter(mm) 3
Abrasive Grain Cubitron Shaft Length(mm) 45 Number of Pieces Per Pack(Nos.) 10
Binder Type Vitrified Color Blue Maximum Rotation Speed(min-1) 100000

Tech Support