(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spot Cutter

Part Number

Configured Part Number is shown.

Part Number
SPOT6.580L
SPOT8.080L
SPOT10.080L
Part NumberMinimum order quantityVolume DiscountDays to ShipCutting Diameter
(mm)
Shank Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 6.56.5334-0252
1 Piece(s) 12 Day(s) 8.08.0334-0261
1 Piece(s) 12 Day(s) 10.010.0334-0244

Loading...

  1. 1

Basic Information

Total Length(mm) 80 Groove Length(mm) 24 Material High Speed Steel (HSS)

Tech Support