(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill for small and high hardness machining

Part Number

Configured Part Number is shown.

Part Number
MSDH0.1X1
MSDH0.2X2
MSDH0.3X3
MSDH0.4X4
MSDH0.5X5
MSDH0.6X6
MSDH0.7X7
MSDH0.8X8
MSDH0.9X9
MSDH0.15X1.5
MSDH0.25X2.5
MSDH0.35X3.5
MSDH0.45X4.5
MSDH0.55X5.5
MSDH0.65X6.5
MSDH0.75X7.5
MSDH0.85X8.5
MSDH0.95X9.5
MSDH1X10
NSMDM0.01X0.1
NSMDM0.02X0.2
NSMDM0.03X0.3
NSMDM0.04X0.4
NSMDM0.05X0.5
NSMDM0.06X0.6
NSMDM0.07X0.7
NSMDM0.08X0.8
NSMDM0.09X0.9
NSMDM0.015X0.15
NSMDM0.025X0.25
NSMDM0.035X0.4
NSMDM0.045X0.5
NSMDM0.055X0.6
NSMDM0.065X0.7
NSMDM0.075X0.8
NSMDM0.085X0.9
NSMDM0.095X1
NSMDM0.1X1
NSMDMS0.01X0.06
NSMDMS0.02X0.12
NSMDMS0.03X0.18
NSMDMS0.04X0.24
NSMDMS0.05X0.3
NSMDMS0.015X0.09
NSMDMS0.025X0.15
NSMDMS0.035X0.24
NSMDMS0.045X0.3
NSPDM0.01X0.015
NSPDM0.02X0.04
NSPDM0.03X0.06
NSPDM0.04X0.08
NSPDM0.05X0.1
NSPDM0.06X0.12
NSPDM0.07X0.14
NSPDM0.08X0.16
NSPDM0.09X0.18
NSPDM0.015X0.025
NSPDM0.025X0.05
NSPDM0.1X0.2
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Cutting Diameter
(mm)
Total Length
(mm)
Groove Length
(mm)
Effective Processing Height
1 Piece(s) 12 Day(s) 426-68890.10451.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69010.20452.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69270.30453.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69430.40454.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69600.50455.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69860.60456.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-70010.70457.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-70280.80458.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-70440.90459.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-68710.15451.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-68970.25452.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69190.35453.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69350.45454.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69510.55455.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69780.65456.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-69940.75457.510D (cutting diameter x 10)
1 Piece(s) 35 Day(s) 426-70100.85458.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-70360.95459.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 426-70521.004510.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-19800.01400.1010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20050.02400.2010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20210.03400.3010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20480.04400.4010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20640.05400.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20810.06400.610D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21020.07400.710D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21290.08400.810D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21450.09400.910D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-19710.02400.1510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-19980.03400.2510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20130.04400.4010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20300.05400.510D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20560.06400.610D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20720.07400.710D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-20990.08400.810D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21110.09400.910D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21370.10401.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21530.10401.010D (cutting diameter x 10)
1 Piece(s) 12 Day(s) 427-21700.01400.066D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-21960.02400.126D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-22180.03400.186D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-22340.04400.246D (cutting diameter x 6)
1 Piece(s) Quote 427-22420.05400.306D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-21610.02400.096D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-21880.03400.156D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-22000.04400.246D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-22260.05400.306D (cutting diameter x 6)
1 Piece(s) 12 Day(s) 427-24550.01400.0151.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-24710.02400.0401.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-24800.03400.061.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-24980.04400.0801.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25010.05400.101.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25100.06400.121.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25280.07400.141.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25360.08400.161.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25440.09400.181.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-24470.02400.0251.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-24630.03400.0501.5 to 2D (cutting diameter x 1.5 to 2)
1 Piece(s) 12 Day(s) 427-25520.10400.201.5 to 2D (cutting diameter x 1.5 to 2)

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 4 Surface treatment MUGEN micro coating

Tech Support