(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Hedge Shear 4495, Spare Blade 94505

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hedge Shear 4495, Spare Blade
Part Number: 94505

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s)

Specifications of 94505

  • Overall length (mm)
    270
  • Details Type
    Top Part
  • Material
    High carbon blade forged steel(chrome coating)

Please check the type/dimensions/specifications of the part 94505 in the Hedge Shear 4495, Spare Blade series.

Products like this...

Part Number
94506
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Type
1 Piece(s) 12 Day(s) Lower part

Tech Support