(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cross Slot Screwdrivers Slim

Cross Slot Screwdrivers Slim

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Part Number
Shaft length(mm)

Refine by

  • 80
  • 100
  • Clear
Overall Length(mm)

Refine by

  • 187
  • 212
  • Clear
Blade Edge

Refine by

  • PZ1
  • PZ2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
187
PZ1
8 Day(s)
-

Part Number : 982501SL
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Shaft length(mm)
    80
  • Overall Length(mm)
    187
  • Blade Edge
    PZ1
100
212
PZ2
12 Day(s)
-

Part Number : 982502SL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Shaft length(mm)
    100
  • Overall Length(mm)
    212
  • Blade Edge
    PZ2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support