(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Petit Nippers

Part Number

Configured Part Number is shown.

APN20A

Part Number
APN20A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Performance(mm) Soft Steel: Φ4
Hard steel: Φ2
Overall Length(mm) 215 Trusco Code 829-0732
Maximum cutting capacity (mild steel)(mm) Φ4.0 Maximum cutting capacity (hard steel)(mm) Φ2.0

Please check the type/dimensions/specifications of the part APN20A in the Aluminum Petit Nippers series.

Tech Support