(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Phoenix Wagon (Noise Reduction Type, with Partition Plate and Upper Punching Panel)

Part Number

Configured Part Number is shown.

Part Number
PEWP963S2W
PEWP963S2YG
PEWP973S2W
PEWP973S2YG
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Color Trusco Code
1 Piece(s) 30 Day(s) 600400White116-3435
1 Piece(s) 30 Day(s) 600400Young Green116-3436
1 Piece(s) 30 Day(s) 750500White116-3437
1 Piece(s) 30 Day(s) 750500Young Green116-3438

Loading...

  1. 1

Basic Information

Height(mm) 1280 Maximum Load(kg/unit) 150 Uniform Load Capacity(kg/stage) 100
Number of storage holders 3

Tech Support