(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bit for Electric Screwdriver

Part Number

Configured Part Number is shown.

Part Number
D73T5X40
D73T6X40
D73T8X40
D73T9X40
D73T10X40
D76T5X60
D76T6X60
D76T7X60
D76T8X60
D76T9X60
D76T10X60
D76T15X60
D76T20X60
D76T25X60
D73001.540
D73001.560
D7301.740
D7301.760
D7302.540
D7302.560
D731.5260
D7320.340
D732.50.340
D732.5360
D7330.440
D7340.540
D7602.560
D762.5370
D7630.460
D7640.660
D7650.760
Part NumberMinimum order quantityVolume DiscountDays to Shipshank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Blade Tip Size
(mm)
Trusco Code
1 Piece(s) 1 Day(s) 440---T5169-7935
1 Piece(s) 1 Day(s) 440---T6169-7943
1 Piece(s) 1 Day(s) 440---T8169-7951
1 Piece(s) 1 Day(s) 440---T9371-3521
1 Piece(s) 1 Day(s) 440---T10169-7960
1 Piece(s) 1 Day(s) 560---T5169-8818
1 Piece(s) 1 Day(s) 560---T6169-8826
1 Piece(s) 1 Day(s) 560---T7371-3652
1 Piece(s) 1 Day(s) 560---T8169-8834
1 Piece(s) 1 Day(s) 560---T9371-3661
1 Piece(s) 1 Day(s) 560---T10169-8842
1 Piece(s) 1 Day(s) 560---T15169-8851
1 Piece(s) 1 Day(s) 560---T20169-8869
1 Piece(s) 1 Day(s) 560---T25169-8877
10 Piece(s) 12 Day(s) 440No.00---371-3334
10 Piece(s) 12 Day(s) 460No.00---371-3342
10 Piece(s) 12 Day(s) 440No.0---371-3377
10 Piece(s) 12 Day(s) 460No.0---371-3385
10 Piece(s) 12 Day(s) 440No.0---371-3393
10 Piece(s) 8 Day(s) 460No.0---371-3407
10 Piece(s) 1 Day(s) 460--1.5-371-3415
10 Piece(s) 1 Day(s) 440-2--371-3466
10 Piece(s) 1 Day(s) 440-2.5--371-3440
10 Piece(s) 1 Day(s) 460--2.5-371-3458
10 Piece(s) 1 Day(s) 440-3--371-3491
10 Piece(s) 1 Day(s) 440-4--371-3512
10 Piece(s) 1 Day(s) 560No.0---371-3547
10 Piece(s) 1 Day(s) 570--2.5-371-3571
10 Piece(s) 1 Day(s) 560-3--371-3601
10 Piece(s) 1 Day(s) 560-4--371-3628
10 Piece(s) 1 Day(s) 560-5--371-3644

Loading...

  1. 1

Tech Support