(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GO-SAI Bit (Color Coded)

Part Number

Configured Part Number is shown.

Part Number
GS5P01
GS5P02
GS5P03
GS5P31
GS5P32
GS5P33
GS5P34
GS5P35
GS5P36
GS5P42
GS5P44
GS5P2065
GS5P2065D
GS5P2082
GS5P2100D
GS5P2110
GS5P2130
GS5P2130D
GS5P2150
GS5P2150D
GS14SQ1065
GS14SQ2065
GS14SQ2110
GS14SQ2150
GS14SQ3045
GS14SQ3065
GS14SQ3082
GS14SQ3110
GS14SQ3150
GS14SQ3200
GS14SQ3300
GS16PL18
GS16PL25
GS16PL30
GS16PL40
GS16PL50
GS16PL60
GS16PL80
GS141035
GS141110
GS141211
GS141511
GS141565
GS142035
GS142065
GS142082
GS142110
GS142130
GS142150
GS142200
GS142300
GS142311
GS142500
GS142611
GS142615
GS142620
GS142665
GS143035
GS143065
GS143110
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Blade Tip Size
(mm)
Set Content Bit color Trusco Code
1 Piece(s) 12 Day(s) -----Double end (+)2/[[-]]6 x 65mm, (+)2 x 110mm, (+)3 x 65mm Single end (+)1 x 65mm, (+)2 x 100mm-102-6689
1 Piece(s) 12 Day(s) -----Double end (+)1 x 65mm, (+)2 x 65mm, (+)2 x 110mm, (+)3 x 65mm-102-6690
1 Piece(s) 12 Day(s) -----Single end (+)00 x 65mm, (+)0 x 65mm, (+)1 x 65mm, [[-]]3 x 65mm, [[-]]4 x 65mm-102-6691
1 Piece(s) 12 Day(s) -----5 pieces(opposite side 2.5x65mm, opposite side 3x65mm, opposite side 4x65mm, opposite side 5x65mm, opposite side 6x65mm)-102-6696
1 Piece(s) 12 Day(s) -----5 pieces(opposite side 2.5x150mm, opposite side 3x150mm, opposite side 4x150mm, opposite side 5x150mm, opposite side 6x150mm)-102-6697
1 Piece(s) 12 Day(s) -----5 pieces(T10Hx65mm, T15Hx65mm, T20Hx65mm, T25Hx65mm, T30Hx65mm)-102-6692
1 Piece(s) 12 Day(s) -----5 pieces(T10Hx150mm, T15Hx150mm, T20Hx150mm, T25Hx150mm, T30Hx150mm)-102-6693
1 Piece(s) 12 Day(s) -----5 pieces(opposite side 3x100mm, opposite side 4x100mm, opposite side 5x100mm, opposite side 6x100mm, opposite side 8x100mm)-102-6694
1 Piece(s) 12 Day(s) -----5 pieces(opposite side 3x150mm, opposite side 4x150mm, opposite side 5x150mm, opposite side 6x150mm, opposite side 8x150mm)-102-6695
1 Piece(s) 12 Day(s) 65---SQ3-Blue114-9438
1 Piece(s) 12 Day(s) 110---SQ3-Blue114-9439
1 Piece(s) 12 Day(s) 65No.2----Red102-6684
1 Piece(s) 12 Day(s) 65No.2-----102-6705
1 Piece(s) 12 Day(s) 82No.2----Red102-6685
1 Piece(s) 12 Day(s) 100No.2-----102-6706
1 Piece(s) 12 Day(s) 110No.2----Red102-6686
1 Piece(s) 12 Day(s) 130No.2----Red102-6687
1 Piece(s) 12 Day(s) 130No.2-----102-6707
1 Piece(s) 12 Day(s) 150No.2----Red102-6688
1 Piece(s) 12 Day(s) 150No.2-----102-6708
1 Piece(s) 12 Day(s) 65---SQ1-Yellow102-6730
1 Piece(s) 12 Day(s) 65---SQ2-Red102-6731
1 Piece(s) 12 Day(s) 110---SQ2-Red102-6732
1 Piece(s) 12 Day(s) 150---SQ2-Red102-6733
1 Piece(s) 12 Day(s) 45---SQ3-Blue102-6734
1 Piece(s) 12 Day(s) 65---SQ3-Blue102-6735
1 Piece(s) 12 Day(s) 82---SQ3-Blue102-6736
1 Piece(s) 12 Day(s) 110---SQ3-Blue102-6737
1 Piece(s) 12 Day(s) 150---SQ3-Blue102-6738
1 Piece(s) 12 Day(s) 200---SQ3-None102-6739
1 Piece(s) 8 Day(s) 300---SQ3-None102-6740
1 Piece(s) 12 Day(s) 65-1.8---Water102-6770
1 Piece(s) 12 Day(s) 65-2.5---Black102-6771
1 Piece(s) 12 Day(s) 65-3---Pink102-6772
1 Piece(s) 12 Day(s) 65-4---Orange102-6773
1 Piece(s) 12 Day(s) 65-5---Yellow102-6774
1 Piece(s) 12 Day(s) 65-6---Red102-6775
1 Piece(s) 12 Day(s) 65-8---Blue102-6776
1 Piece(s) 12 Day(s) 35No.1----Yellow102-6656
1 Piece(s) 12 Day(s) 110No.1----Yellow102-6658
1 Piece(s) 12 Day(s) 110No.1 / No.2----Yellow102-6674
1 Piece(s) 12 Day(s) 110No.15---Yellow102-6679
1 Piece(s) 1 Day(s) 65No.15---Yellow102-6678
1 Piece(s) 12 Day(s) 35No.2----Red102-6659
1 Piece(s) 12 Day(s) 65No.2----Red102-6661
1 Piece(s) 12 Day(s) 82No.2----Red102-6662
1 Piece(s) 12 Day(s) 110No.2----Red102-6663
1 Piece(s) 12 Day(s) 130No.2----Red102-6664
1 Piece(s) 12 Day(s) 150No.2----Red102-6665
1 Piece(s) 12 Day(s) 200No.2----None102-6666
1 Piece(s) 12 Day(s) 300No.2----None102-6667
1 Piece(s) 12 Day(s) 110No.2 / No.3----Red102-6675
1 Piece(s) 12 Day(s) 500No.2----None102-6668
1 Piece(s) 12 Day(s) 110No.26---Red102-6681
1 Piece(s) 12 Day(s) 150No.26---Red102-6682
1 Piece(s) 12 Day(s) 200No.26---None102-6683
1 Piece(s) 12 Day(s) 65No.26---Red102-6680
1 Piece(s) 12 Day(s) 35No.3----Blue102-6669
1 Piece(s) 12 Day(s) 65No.3----Blue102-6670
1 Piece(s) 12 Day(s) 110No.3----Blue102-6671

Loading...

Basic Information

shank diameter(mm) 6.35

Tech Support