(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Platform Trucks Optional Brake

Platform Trucks Optional Brake

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Main Body Material
    Steel
Part Number
Trusco Code

Refine by

  • 171-8324
  • 171-8323
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
171-8323
12 Day(s)
-

Part Number : H100S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body Material
    Steel
  • Trusco Code
    171-8323
  • Compatible Dolly Model
    EBN type 100, 150FH/KH, T101SGY, T108SGY
171-8324
12 Day(s)
-

Part Number : H300S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body Material
    Steel
  • Trusco Code
    171-8324
  • Compatible Dolly Model
    EBN type 300, 350FH/KH, T301SGY, T302SGY,MKP-301AC, 302AC, 304AC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support