(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cobra Quick set Water Pump Plier

Cobra Quick set Water Pump Plier

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Adjustment(Steps)
    25
  • Material
    Chrome Vanadium Steel
Part Number
Maximum Opening(mm)

Refine by

  • 46
  • 60
  • Clear
Overall Length(mm)

Refine by

  • 250
  • 300
  • Clear
Trusco code

Refine by

  • 125-8787
  • 125-8786
  • 125-8785
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
46
250
125-8785
12 Day(s)
-

Part Number : 8721250
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Material
    Chrome Vanadium Steel
  • Trusco code
    125-8785
60
300
125-8786
12 Day(s)
-

Part Number : 8721300
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    60
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    300
  • Material
    Chrome Vanadium Steel
  • Trusco code
    125-8786
46
250
125-8787
12 Day(s)
-

Part Number : 8722250
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    46
  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Material
    Chrome Vanadium Steel
  • Trusco code
    125-8787

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support