(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Die Grinder

Part Number

Configured Part Number is shown.

9032N1

Part Number
9032N1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 6 Overall Length(mm) 157 Operating Air Pressure(Mpa) 0.63
Air Consumption Amount(m³/min) 0.074 No Load Speed(min-1) 25000 Hose Mounting Port G1/4
Exhaust Back Trusco Code 859-5403

Please check the type/dimensions/specifications of the part 9032N1 in the Straight Die Grinder series.

Tech Support