(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Self Powered Totalizer

Part Number

Configured Part Number is shown.

Part Number
GC26010
GC26100
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Max. Counting Speed Reset Input Method
1 Piece(s) 12 Day(s) 828-980320HzNo front resetFree Voltage Input
1 Piece(s) 1 Day(s) 828-980230HzWith front resetContact, Open Collector, DC voltage

Loading...

  1. 1

Basic Information

Count Range 6 Digit Working temperature -10 to 55°C Panel cut dimension L x W 25 x 50
Connection Terminal block Protection grade IP54

Tech Support