(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball End Screwdrivers (Inch)

Part Number

Configured Part Number is shown.

Part Number
BS0.050
BS18
BS116
BS316
BS332
BS532
BS564
BS764
BS964
Part NumberMinimum order quantityVolume DiscountDays to ShipOpposite Side Dimension Trusco code Total Length
(mm)
Shaft Length
(mm)
1 Piece(s) 12 Day(s) 0.050 inch810-827710561
1 Piece(s) 12 Day(s) 1/8 inch810-828117082
1 Piece(s) 12 Day(s) 1/16 inch810-827811864
1 Piece(s) 12 Day(s) 3/16 inch810-828320195
1 Piece(s) 12 Day(s) 3/32 inch810-828413473
1 Piece(s) 12 Day(s) 5/32 inch810-828920093
1 Piece(s) 12 Day(s) 5/64 inch810-829012167
1 Piece(s) 12 Day(s) 7/64 inch810-829313574
1 Piece(s) 12 Day(s) 9/64 inch810-829517284

Loading...

  1. 1

Tech Support