(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

4-Piece Miniature Screwdriver Set

Part Number

Configured Part Number is shown.

85484

Part Number
85484
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco code 114-1089 Set Contents (+) No.0 x 75, (-) 1.5 x 50, (-) 2.5 x 75, (-) 3.0 x 75 Set Contents(Pcs.) 4
Material Shaft: Special Steel
Grip: Resin

Please check the type/dimensions/specifications of the part 85484 in the 4-Piece Miniature Screwdriver Set series.

Tech Support