(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy-Duty Multi-Nut Drivers

Part Number

Configured Part Number is shown.

32800

Part Number
32800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Trusco code 114-1384 Set Contents 3/16, 1/4, 5/16, 3/8, 7/16, 9/16 inch Set Contents(Pcs.) 6
Material Shaft: Steel
Grip: Rubber

Please check the type/dimensions/specifications of the part 32800 in the Heavy-Duty Multi-Nut Drivers series.

Tech Support