(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toolholders for Milling

Part Number

Configured Part Number is shown.

Part Number
MFH10S10012T
MFH16S16032T
MFH20S20033T
MFH20S20034T
MFH25S25034T
MFH25S25035T
MFH32S32035T
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Shank Diameter (d)
(mm)
Number of Blades
(sheet)
Cutting Diameter
(mm)
Compatible Tip Trusco Code
1 Piece(s) 12 Day(s) 8010210LPGT0102823-0087
1 Piece(s) 12 Day(s) 10016216LOGU0303698-5815
1 Piece(s) 12 Day(s) 13020320LOGU0303698-5823
1 Piece(s) 12 Day(s) 13020420LOGU0303698-5831
1 Piece(s) 12 Day(s) 14025425LOGU0303698-5840
1 Piece(s) Quote 14025525LOGU0303698-5858
1 Piece(s) 12 Day(s) 15032532LOGU0303698-5866

Loading...

  1. 1

Tech Support