(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforcing Material for Medium-Duty Rack 500

Part Number

Configured Part Number is shown.

Part Number
M5CK09
M5CK12
M5CK15
M5CK18
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Trusco Code
1 Piece(s) 8 Day(s) For width 900mm116-6147
1 Piece(s) 30 Day(s) For width 1200mm116-6148
1 Piece(s) 30 Day(s) For width 1500mm116-6149
1 Piece(s) 30 Day(s) For width 1800mm116-6150

Loading...

  1. 1

Tech Support