(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vertical Clamping System Monoblock

Part Number

Configured Part Number is shown.

Part Number
KM06100
KM06110
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Arm Length Range
(mm)
Clamp Height
(mm)
1 Piece(s) 12 Day(s) 818-846061-8 to 176
1 Piece(s) 8 Day(s) 818-8459330 to 154

Loading...

  1. 1

Basic Information

Attached T Nut(mm) 2 pieces each for slots 14, 16 and 18

Tech Support