(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vernier Caliper (16GN)

Part Number

Configured Part Number is shown.

16GN

Part Number
16GN
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Instrumental Error
(mm)
Minimum Display
(mm)
Trusco Code
1 Piece(s) 20 Day(s) 41006500.040.02835-3817

Loading...

  1. 1

Basic Information

Maximum Measurement Length (Range Selection(mm) 0~150 With/Without Depth Bar Available Exterior Jaw(mm) 40
Internal jaws(mm) 16

Please check the type/dimensions/specifications of the part 16GN in the Vernier Caliper series.

Products like this...

Part Number
16FN
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Instrumental Error
(mm)
Minimum Display
(mm)
Trusco Code
1 Piece(s) 20 Day(s) 41004200.050.05835-3816

Tech Support