(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dial Comparator (1004)

Part Number

Configured Part Number is shown.

1004

Part Number
1004
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Measurement Range
(μm)
Minimum Display
(μm)
Graduation Specification Mount Shaft Diameter
(mm)
Measuring Force
(N)
Trusco Code
1 Piece(s) 12 Day(s) 4333000±0.135.00130-0-13081835-3698

Loading...

  1. 1

Basic Information

Display Method Dial

Please check the type/dimensions/specifications of the part 1004 in the Dial Comparator series.

Products like this...

Part Number
1000A
1002T
1003XL
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Measurement Range
(μm)
Minimum Display
(μm)
Graduation Specification Mount Shaft Diameter
(mm)
Measuring Force
(N)
Trusco Code
1 Piece(s) 8 Day(s) 4338100±1201100-0-100281.9±0.3835-3695
1 Piece(s) 12 Day(s) 4335005±25.000.5025-0-2581835-3696
1 Piece(s) 12 Day(s) 4334001±130.002.00130-0-13081835-3697

Tech Support