(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Dial Indicator (810SV)

Part Number

Configured Part Number is shown.

810SV

Part Number
810SV
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Manufacturer Code Graduation Specification Measuring Force
(N)
Impact Resistance Trusco Code Features Dial diameter
1 Piece(s) 12 Day(s) 0 to 4043210000-1000.8-1.8-835-3917-50

Loading...

  1. 1

Basic Information

Display Method Dial Minimum Display(mm) 0.01 Mount Shaft Diameter(mm) 8

Please check the type/dimensions/specifications of the part 810SV in the Precision Dial Indicator series.

Products like this...

Part Number
810A
810S
810SB
810SW
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Manufacturer Code Graduation Specification Measuring Force
(N)
Impact Resistance Trusco Code Features Dial diameter
1 Piece(s) 12 Day(s) 0 to 1043110500-1000.7-1.3-835-3914In a plastic case-
1 Piece(s) 20 Day(s) 0 to 1043110000-1000.7-1.3Yes835-3915In a plastic case-
1 Piece(s) 12 Day(s) 0 to 0.8(±0.4)43170000-40-00.7-1.1Yes835-3916In a plastic case-
1 Piece(s) 12 Day(s) 0 to 1043150000-1000.7-1.6Yes835-3918In a plastic case-

Tech Support