(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Small Dial Indicator (803A)

Part Number

Configured Part Number is shown.

803A

Part Number
803A
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Impact Resistance Trusco Code
1 Piece(s) 12 Day(s) 4324050-835-3912

Loading...

  1. 1

Basic Information

Display Method Dial Measuring Range(mm) 0 to 3 Minimum Display(mm) 0.01
Graduation Specification 0-50 Mount Shaft Diameter(mm) 8 Measuring Force(N) 0.7-1.1
Features In a plastic case

Please check the type/dimensions/specifications of the part 803A in the Precision Small Dial Indicator series.

Products like this...

Part Number
803S
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Impact Resistance Trusco Code
1 Piece(s) 12 Day(s) 4324000Yes835-3913

Tech Support