(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Grade Hi-leverage Side Cutting Pliers (FC119)

Part Number

Configured Part Number is shown.

FC119

Part Number
FC119
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code
1 Piece(s) 12 Day(s) 2233.4760-8047

Loading...

  1. 1

Basic Information

Piano Wire Cutting Performance(φ/mm) 2 VA (VVF) Wire Cutting Capacity(φ/mm) 2.6 x 3 Core

Please check the type/dimensions/specifications of the part FC119 in the High Grade Hi-leverage Side Cutting Pliers series.

Products like this...

Part Number
FC118
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code
1 Piece(s) 12 Day(s) 2032.8760-8039

Tech Support