(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

KEIBA mini EPO Diagonal Cutting Nipper

Part Number

Configured Part Number is shown.

Part Number
KMC037
KMC037H
KMC057
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
Soft Wire Cutting Capacity
(mm φ)
Trusco Code
1 Piece(s) 12 Day(s) 1281.20.9828-3821
1 Piece(s) 12 Day(s) 1281.20.9828-3822
1 Piece(s) 12 Day(s) 12310.6828-3823

Loading...

  1. 1

Basic Information

With or without Spring Included

Tech Support