(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Internal Snap Ring Pliers

Part Number

Configured Part Number is shown.

Part Number
SIB300P
SIS300P
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Claw Shape Trusco code
1 Piece(s) 12 Day(s) 302Bent Claw868-1704
1 Piece(s) 12 Day(s) 324Straight Claw868-1705

Loading...

  1. 1

Basic Information

With or without Spring Included Tip claw diameter(mm) 3 Compatible Ring Size(mm) 80 to 165
Material Carbon steel for mechanical structures

Tech Support