(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Cutting Pliers Bent type

Part Number

Configured Part Number is shown.

SNB125

Part Number
SNB125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 123 With or without Spring Included Copper Wire Cutting Performance(φ/mm) 1.6
Soft Iron Wire Cutting Capacity(mm φ) 0.6 Material Stainless Steel (SUS402J2), Grip: Elastomer Resin Trusco code 868-1706

Please check the type/dimensions/specifications of the part SNB125 in the Stainless Cutting Pliers Bent type series.

Tech Support