(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hammer Set for Handwork Shop

Part Number

Configured Part Number is shown.

3000.995

Part Number
3000.995
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Case Dimension (W x D x H)(mm) 480 x 400 x 200 Material Insert: Plastic, metal
Handle: Wood, steel pipe
Housing: Cast iron etc.
Trusco Code 827-9991

Please check the type/dimensions/specifications of the part 3000.995 in the Hammer Set for Handwork Shop series.

Tech Support