(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chipping Tool "Super Keren"

Chipping Tool "Super Keren"

[Features]
· With a blank beating prevention mechanism, it has high-speed hitting capacity of 2500 times per minute.
[Applications]
· For separation of stiff fouling stuck on objects such as concrete and rust

Part Number

Configured Part Number is shown.

S-500

Part Number
S-500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of No-Load Blows(rpm) 2500 Air Consumption(m3/min) 0.27 Overall Length(mm) 890
Operating Air Pressure(Mpa) 0.6 Hose Take-in Port Hose Nipple 3/8 Trusco Code 116-6549
Mass(g) 4700

Tech Support