(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Syringe Dispenser, Replacement Parts【20-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
218217
88677
97248
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code Weight
(g)

40 Pieces Per Package

1 Pack(s) 12 Day(s) Black syringe barrel 10ml836-6457312

20 Pieces Per Package

1 Pack(s) 35 Day(s) Transparent syringe barrel 30ml836-6459450

50 Pieces Per Package

1 Pack(s) 35 Day(s) Tip cap836-6461486

Loading...

  1. 1

Basic Information

Features parts for Digital syringe application

Tech Support