(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UV Block Gradations Syringe with Scale【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
PSY-10EU-OR-M
PSY-50FU-OR-M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDimension
(mm)
Capacity
(ml)
Application Feature Trusco Code Weight
(g)

50 Pieces Per Package

1 Pack(s) 12 Day(s) 105.3 x 32 x diameter 18.310Completely blocks ultraviolet raysWith scale365-7337333.5

50 Pieces Per Package

1 Pack(s) 12 Day(s) 160.7 x 45 x diameter 26.150--771-4394811.3

Loading...

  1. 1

Basic Information

Material Polypropylene (PP)

Tech Support