(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Static Conductivity Floor Mat (for table)

Part Number

Configured Part Number is shown.

Part Number
1890 1X2
1890 1X5
1890 1X10
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Trusco Code Weight
(kg)
1 Piece(s) 12 Day(s) 2364-09147
1 Piece(s) 12 Day(s) 5367-942015
1 Piece(s) 12 Day(s) 10364-090630

Loading...

  1. 1

Basic Information

Thickness(mm) 2 Width(mm) 1000 Color Green
Earth Leakage Resistance(Ω) 5 x 10⁶ Material Hard rubber

Tech Support