(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Magnet

Part Number

Configured Part Number is shown.

RHMG-HC

Part Number
RHMG-HC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Material Magnet: Alnico magnet, Body: Rolled steel for general structure Adsorption Power(N) 343 Width(mm) 63
Depth(mm) 32 Height(mm) 90 Surface Treatment Chrome plated finish
Feature There are two magnetic force generating surfaces Trusco code 854-9893 Weight(g) 650

Please check the type/dimensions/specifications of the part RHMG-HC in the Hand Magnet series.

Tech Support