(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handy Refractometer (SK-101R)

Part Number

Configured Part Number is shown.

SK-101R

Part Number
SK-101R
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(Brix%)
Resolution
(Bri x %)
Measurement Precision
(Bri x %)
Height
(mm)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 28 to 620.2± 0.2160451-0071105

Loading...

  1. 1

Basic Information

Width(mm) 29 Depth(mm) 29 Temperature Compensation Range(°C) 10 °C to 30 °C
Container protection class IP65

Please check the type/dimensions/specifications of the part SK-101R in the Handy Refractometer series.

Products like this...

Part Number
SK-102R
SK-106R
SK-107R
SK-109R
SK-200R
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(Brix%)
Resolution
(Bri x %)
Measurement Precision
(Bri x %)
Height
(mm)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 0 to 180.1± 0.1195451-0089120
1 Piece(s) 35 Day(s) 58 to 920.2± 0.2150451-0101100
1 Piece(s) 35 Day(s) 45 to 820.5± 0.5145451-0119100
1 Piece(s) 35 Day(s) 0 to 500.5± 0.5155451-0127100
1 Piece(s) 35 Day(s) 0 to 280.2± 0.2170451-0160105

Tech Support