(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Multimeter AD5527A

Part Number

Configured Part Number is shown.

AD5527A

Part Number
AD5527A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

DC Voltage(V) 400 Alternating Current Voltage(V) 400 Direct Current Voltage(A) 0.2
Resistance(Ω) 2M Width(mm) 60 Depth(mm) 20
Height(mm) 113 DC Voltage Maximum Accuracy ±(0.5% rdg + 5dgts) AC Voltage Maximum Accuracy ±(1.2% rdg + 5dgts)
DC Current Maximum Accuracy ±(1.0% rdg + 4dgts) Maximum Resistance Accuracy ±(1.0% rdg + 4dgts) Maximum Display(count) 1999
Trusco Code 818-5276 Power Supply Button battery(LR44) x 2(included) Mass(g) 90
Measurement Items DCV, ACV, DCA, Ω, Diode check, continuity check, battery check Range Switching Manual range

Please check the type/dimensions/specifications of the part AD5527A in the Digital Multimeter AD5527A series.

Tech Support