(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibrator, 4 Pole Three-phase Induction Motor

Part Number

Configured Part Number is shown.

KEE-1.5-4B 200V

Part Number
KEE-1.5-4B 200V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Model Vibrator Output(W) 65 Mounting Bolts(mm) 8
Bearing No lubrication Current (A) 50 Hz 200 V 0.68 Current (A) 60 Hz 200 V 0.57
Current (A) 60 Hz 220 V 0.62 Height(mm) 150 Width(mm) 255
Depth(mm) 145 Maximum centrifugal force(kN) 1.5 Protection grade IP66
Trusco Code 453-9133 Mass(g) 11000 Motor 4-pole 3-phase induction motor

Please check the type/dimensions/specifications of the part KEE-1.5-4B 200V in the Vibrator, 4 Pole Three-phase Induction Motor series.

Tech Support