(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ratchet Wrench for Headlight Adjustment

Part Number

Configured Part Number is shown.

ADR10

Part Number
ADR10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 365 Shaft Diameter(mm) 5 Tip diameter(mm) 6
Grip Diameter(mm) 36 Shaft length(mm) 230 Trusco Code 856-2087
Weight 135 g

Please check the type/dimensions/specifications of the part ADR10 in the Ratchet Wrench for Headlight Adjustment series.

Tech Support