(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Head Up Light "2720"

Part Number

Configured Part Number is shown.

02720

Part Number
02720
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Battery type Size AAA Product Type Headlight Width(mm) 63
Depth(mm) 47 Height(mm) 38 Maximum Lighting Time Approx. 3 hours (strong) to approximately 103 hours (weak)
Irradiation distance(m) 82(strong)/20(weak) Brightness(lm) 200 (strong) / 12 (weak) Trusco Code 413-9810
Protection Grade IPX4 Power Supply AAA Alkaline battery(3 pieces) included Mass(g) 110

Please check the type/dimensions/specifications of the part 02720 in the LED Head Up Light "2720" series.

Tech Support