(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Socket Type Hydraulic Torque Wrench

Part Number

Configured Part Number is shown.

Part Number
S11000X
S1500X
S25000X
S3000X
S6000X
Part NumberMinimum order quantityVolume DiscountDays to ShipTorque adjustment range
(N·m)
Drive
(mm)
Drive
(Inch)
Length
(mm)
Width
(mm)
Height
(mm)
Applicable socket Width across flats Trusco code Weight
(kg)
1 Piece(s) Quote 1516 to 1515138.11 1/225419719041 to 155110-076515.8
1 Piece(s) Quote 195 to 195219.053/41421089715 to 50110-07643.2
1 Piece(s) Quote 3410 to 34009963.52 1/232724624460 to 255110-076632.2
1 Piece(s) Quote 438 to 437325.4117813512720 to 100110-07675.6
1 Piece(s) Quote 834 to 833838.11 1/220816915741 to 155110-07689.2

Loading...

  1. 1

Basic Information

Material Forged steel

Tech Support