(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Universal Set 9848【7 Pieces Per Package】

Part Number

Configured Part Number is shown.

09848

Part Number
09848
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

7 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Set Case Size (Frontage x Depth x Height)(mm) 310 x 225 x 50 Set Content(Point) 8
Mass(g) 380 Trusco Code 498-0603 Set Contents Details ESD diagonal cutter tapered head, for electronics (125mm): 7190 / ESD snipe nose pliers (132mm): 7890 / ESD non-magnetic tweezers (130mm): TLAA-SA-SL / Slotted screwdrive (0.5 x 3.0mm): BE-8020 / Slotted screwdrive (0.8 x 4.0mm): BE-8040 / Phillips screwdriver ⊕ 1: BE-8610 / Adjustable wrench (155mm): 8070 / Tool Case

Please check the type/dimensions/specifications of the part 09848 in the Universal Set 9848 series.

Tech Support