(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3/8 Charging Hose Plus II

Part Number

Configured Part Number is shown.

Part Number
Y14536
Y14560
Y14596
Y14617
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(cm)
Set contents Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 92-852-1038236
1 Piece(s) 35 Day(s) 152Yellow x 1852-1039360
1 Piece(s) 35 Day(s) 244-852-1040457
1 Piece(s) 35 Day(s) 500-852-1042726

Loading...

  1. 1

Basic Information

Connection diameter 3/8 flare (UNF5/8-18 threads) Working pressure(MPa) 4.1 Burst Pressure(MPa) 20.7
Applicable For R12, R22, R502, R407C, R404A, R507A, R134a, R32, R410A Material Rubber, Nylon, Brass

Tech Support