(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Saw "Super Saw"

Part Number

Configured Part Number is shown.

SSW-110

Part Number
SSW-110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Cutting Performance(mm) Iron plate 3.0 Ventilation Rear Operating Air Pressure(Mpa) 0.6
Stroke length(mm) 11 Stroke times(Times/min) 7000 Air Consumption Amount(m3/min) 0.29
Overall Length(mm) 205 Hose mounting port Nut coupler 65PNG Trusco code 116-6999
Weight(g) 620

Please check the type/dimensions/specifications of the part SSW-110 in the Air Saw "Super Saw" series.

Tech Support