(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Vertical Beveler

Part Number

Configured Part Number is shown.

SP-1251BV

Part Number
SP-1251BV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(MPa) 0.62 Unloaded Rotational Speed(rpm) 7500 Chamfer Capacity 1 to 4C, 2.5R, 3.5R, 4R
Air Consumption Amount(m3/min) 0.9 Overall Length(mm) 340 Chamfer angle(°) 45
Trusco Code 794-8719 Hose Inlet NPT1/4 Mass(g) 2800

Tech Support